Buy any B or C Series ReCon® engine and receive 50% OFF
the price of the extended warranty!
Some exclusions apply. See your local distributor for details. Offer expires April 30, 2010.
Diesel Particulate Filter (DPF) cleaning is recommended every 200,000 miles/3,000 hours (medium duty) and 300,000 miles/4,500 hours (heavy duty). This maximizes the life and efficiency of the DPF. It also reduces unscheduled downtime and the potential of unexpected high costs of DPF repairs. Cummins NPower is equipped and ready to be your source for DPF cleaning. We have the required equipment and expertise to clean all makes of particulate filters.
DPF Cleaning
From Level 1 - Thermal - Stage 3
Why Choose NPower?
■ Reduce unscheduled downtime
■ Longer filter life
■ Identify potential filter deficiencies
■ Optimize filter efficiencies
■ Better systems performance
■ Better air handling
■ NPower offers DPF Cleaning
■ Industry leading technology
■ Up to 94% ash removal compared to pulse machines
■ Ability to clean Level 1(pneumatic) to Level 3(thermal)
■ Ability to clean all makes and models
■ Superior & specialized knowledge
■ Call a Cummins NPower branch for pricing.
Test Lead Kits $293
The Test Lead Kit (part number 4919115) contains ALL of the available Cummins Service Tools test leads. This universal package provides you with the correct test leads needed to probe wiring connectors without damage to the terminals, no matter which product you are working on. It comes in a convenient storage case with a picture content sheet, so any missing lead can be easily replenished.
Don’t miss this opportunity for a complete set of test leads as a valuable addition for every technician’s toolbox
Over 100 ReCon® Engines Released
In 2009, Cummins released over 100 new ReCon engines! Your local Cummins distributor has the products to support your automotive and industrial needs. Tell your ReCon engine sales representative which new products you need!
Quick and Accurate Oil Analysis
$10.90 Sample Kit
$96.50 Value Packs of Ten
Learn About:
■ Metal Wear
■ Contaminants
■ Oil Properties
Don’t let hidden problems inside your engine, gearbox or transmission cost you money and downtime. Our oil analysis can detect problems before they occur!
Our computerized oil analysis checks 17 different components of the oil. You will receive an easy-to-read, detailed report including color graphs. Sold at All NPower Branches and Participating Dealers.
Absolute POWER
Now you can get more power for your money! Save on ISX overhaul kits and ReCon components while minimizing the risk of issues down the road.
Overhaul Kit + Cylinder Head + 6 Injectors As low as $10,650
Overhaul Kit + Cylinder Head As low as $7,950
Overhaul Kit + 6 Injectors As low as $7,550
Cylinder Head + 6 Injectors As low as $6,350