Engines

 

We offer a vast array of engine products that provide the right power solution for our customers’ requirements.


Agricultural equipment engines
B Series – 75-275 hp; 209-728 lb-ft torque
C8.3 – 185-260 hp; 575-825 lb-ft torque
QSB – 110-275 hp; 305-730 lb-ft torque
QSC – 240-340 hp; 800-1050 lb-ft torque
QSL – 250-350 hp; 774-1133 lb-ft torque
QSM – 245-415 hp; 780-1140 lb-ft torque
QSX – 350-660hp; 1182-2050 lb-ft torque

Bus engines
ISB – 140-260 hp; 405-752 lb-ft torque
ISC – 225-300 hp; 620-950 lb-ft torque
ISL– 310-350 hp; 1050-1150 lb-ft torque
ISM – 330-450 hp; 1250-1550 lb-ft torque
ISL G – Natural Gas; 280 – 320 hp; 860-1000 lb-ft torque


Construction/Industrial equipment engines
A Series – 18-60 hp; 38-135 lb-ft torque
B Series – 60-173 hp; 158-530 lb-ft torque
C8.3 – 185-260 hp; 575-825 lb-ft torque
QSB – 110-275 hp; 305-730 lb-ft torque
QSC – 240-340 hp; 800-1050 lb-ft torque
QSL – 250-350 hp; 774-1133 lb-ft torque
QSM – 245-415 hp; 780-1140 lb-ft torque
QSX – 350-660hp; 1182-2050 lb-ft torque
QSK19 – 525-800 hp; 1775-2275 lb-ft torque
QSK23 – 760-950 hp; 2401-2893 lb-ft torque
QST30 – 760-1200 hp; 2470-3750 lb-ft torque

Military
B Series – 80-173 hp; 240-530 lb-ft torque
C Series – 210-325 hp; 605-820 lb-ft torque
ISM – 330-400 hp; 1250-1350 lb-ft torque

QSK – 750-2500 hp

Rail

QSB 130 – 275 hp

QSL 250 – 350 hp

QSM11 250 – 400 hp

GSX15 350 – 600 hp

KTA19 450 – 700 hp

QSK19 600 – 800 hp

QSK23 760 – 950 hp

QST30 960 – 1200 hp

KTA38 950 – 1200 hp

QSK38 1200 – 1500 hp

QSK45 1200 – 1800 hp

KTA50 1200 – 1600 hp

QSK50 1600 – 2000 hp

QSK78 2700 – 3300 hp

QSK95 – 4000+ hp*

 

*QSK95 avalable 2015

 

Heavy-duty truck engines
Signature 600 hp; 2050 lb-ft torque
ISX – 400-600 hp; 1450-1850 lb-ft torque
ISM – 330-430 hp; 1250-1550 lb-ft torque


Medium-duty truck engines
ISL – 310-350 hp; 1050-1150 lb-ft torque
ISC – 260-315 hp; 800-950 lb-ft torque

ISB – 140-300; 405-660 lb-ft torque
ISL G – Natural Gas; 280 – 320 hp; 860-1000 lb-ft torque


Marine engines

Prop engines
QSB, QSC, QSL, QSM, KTA19, QSK19, KTA38, KTA50, QSK50, QSK60, QSK95

Auxmarine
6BT, QSB, 6CT, 6CTA, QSM11, KTA19, QSK19, KTA38, QSK38, KTA50, QSK50, QSK60, QSK95

Marine gensets
6B-CPower, 6C-CPower; QSM-CPower; K19-CPower; K38-CPower; K50-CPower; 6B-C Safe; 6C-CSafe

ReCon engines for Marine
4BT M 150-155, 6BT M 122, 6BT M 152, 6BT M 180, 6BT M 210/220, 6BTA M 250, 6BTA M 260/270, 6BTA M 315/330, 6BTA M 370, 6CTA 300, 6CTA M 430/450, BC1NTA855M 350


Oil & Gas product engines
G5.9 – 41- 99 hp
GTA5.9 – 96-152 hp
G8.3 – 99- 135 hp
GTA8.3 – 163- 190 hp
G855 – 157- 188 hp
GTA855 – 213- 286 hp

GTA19 – 265- 420 hp
GTA38 – 635- 850 hp

Mining
K1500E
K2000E
QSX15
QSK19
QSK23
QST30
QSK45
QSK60
QSK78

ReCon Engines
M11– 330-400 hp; 1250-1350 lb-ft torque
N14 – 330-525 hp; 1350-1850 lb-ft torque