ISB Engines

Cummins ISB engine family offers the ideal solution to light and medium duty truck, vocational and bus applications. Available in both 4 and 6 cylinder versions, the ISB family comes complete with High Pressure Common Rail (HPCR) fuel system technology for increased responsiveness, reduced weight and fewer moving parts for enhanced reliability. With beefy torque and power curves the ISB family is available in versions from 140 HP up to 300 HP with up to 1100 ft. lbs of torque. Worldwide the ISB finds application where space and weight are important such as multi-axle rigid trucks, motorhomes, low floor buses and recreational vehicles.

The Cummins ISB range fully complies with Australian emissions standard ADR-80/02 by utilizing either Selective Catalytic Reduction (SCR) engine after-treatment or Exhaust Gas Recirculation (EGR) available on six cylinder models. No matter what your need - Cummins has the right technology to meet it. For more information on the ISB engine family, please click on the above links for a brochure.