Engines


We offer a vast array of engine products that provide the right power solution for our customers’ requirements.



Agricultural Equipment Engines

A Series – 18-60 hp; 38-135 lb-ft torque
B3.3 – 60-85 hp; 158-215 lb-ft torque
B Series – 80-173 hp; 240-530 lb-ft torque
C8.3 – 185-260 hp; 575-825 lb-ft torque
QSB – 110-275 hp; 305-730 lb-ft torque
QSC – 240-340 hp; 800-1050 lb-ft torque
QSL – 250-350 hp; 774-1133 lb-ft torque
QSM – 245-415 hp; 780-1140 lb-ft torque
QSX – 350-660hp; 1182-2050 lb-ft torque

 

Bus Engines

ISB – 185-300 hp; 420-660 lb-ft torque
ISC – 225-300 hp; 620-950 lb-ft torque
ISL–310-320 hp; 2100 lb-ft torque
ISM – 320-450 hp; 1150-1450 lb-ft torque
B 5.9 G Plus – Natural Gas; 195 to 230 hp; 420-500 lb-ft torque

B 5.9 LPG Plus – Propane; 195 hp; 420 lb-ft torque
C8.3G Plus – Natural Gas; 250-280 hp; 750-850 lb-ft torque

 

Construction/Industrial Equipment Engines

 

A Series – 18-60 hp; 38-135 lb-ft torque
B3.3 – 60-85 hp; 158-215 lb-ft torque
B Series – 80-173 hp; 240-530 lb-ft torque

C8.3 – 185-260 hp; 575-825 lb-ft torque
QSB – 110-275 hp; 305-730 lb-ft torque
QSC – 240-340 hp; 800-1050 lb-ft torque
QSL – 250-350 hp; 774-1133 lb-ft torque
QSM – 245-415 hp; 780-1140 lb-ft torque
QSX – 350-660hp; 1182-2050 lb-ft torque
QSK19 – 525-800 hp; 1775-2275 lb-ft torque
QSK23 – 760-950 hp; 2401-2893 lb-ft torque
QST30 – 760-1200 hp; 2470-3750 lb-ft torque

Dodge Turbo Engine
600 Turbo – 325hp

Emergency Vehicle Engines
ISX – 400-565 hp; 1450-1850 lb-ft torque
ISM – 340-500 hp; 1350-1500 lb-ft torque
ISL – 350-370 hp; 2200 lb-ft torque
ISC – 260-350 hp; 660-1050 lb-ft torque
ISB – 210-300 hp; 520-660 lb-ft torque

Military
B Series – 80-173 hp; 240-530 lb-ft torque
C Series – 210-325 hp; 605-820 lb-ft torque
M11 – 330-400 hp; 1250-1350 lb-ft torque

N14 – 330-525 hp; 1350-1850 lb-ft torque
V 903 – 295-800 hp
QSK – 750-2500 hp

Heavy-Duty Truck Engines
ISX – 400-565 hp; 1450-1850 lb-ft torque
ISM – 285-450 hp; 1150-1450 lb-ft torque
ISL – 310-330 hp; 2100 lb-ft torque

Medium-Duty Truck Engines
ISC – 225-315 hp; 620-950 lb-ft torque
ISB – 185-260 hp; 420-660 lb-ft torque
B 5.9 G Plus – Natural Gas; 195-230 hp; 420-500 lb-ft torque

B 5.9 LPG Plus – Propane; 195 hp; 420 lb-ft torque
C8.3G Plus – Natural Gas; 250 to 280 hp; 750-850 lb-ft torque

Marine Engines

Marine Products Listing

Oil & Gas Product Engines
G3.9 – 58-39 hp (industrial)
G5.9 – 51-104 hp (industrial); 57-89 hp (power gen.)
GTA5.9 – 96-167 hp (industrial)
82-137 hp (power gen.)
G8.3 – 99-140 hp (industrial); 74-122 hp (power gen.)
GTA8.3 – 145-225 hp (industrial); 128-240 hp (power gen.)
G855 – 147-220 hp (industrial); 125-220 hp (power gen.)
GTA855 – 256-334 hp (industrial); 184-383 hp (power gen.)
GTA14 – 250-385 hp (industrial); 234-435 hp (power gen.)
GTA19 – 350-517 hp (industrial); 307-531 hp (power gen.)
GTA28 – 500-690 hp (industrial); 402-770 hp (power gen.)
GTA38 – 511-1000 hp (industrial); 574-1045 hp (power gen.)
GTA50 – 674-1316 hp

(industrial); 740-1334 hp (power gen.)

ReCon Engines

4B
6B
6C
L10
M11– 330-400 hp; 1250-1350 lb-ft torque
N14 – 330-525 hp; 1350-1850 lb-ft torque
Big Cam
QSK19
K19+

RV Engines

ISX – 525 hp
ISM – 450-500 hp
ISL – 370-400 hp; 1200 lb-ft torque
ISC – 315-350 hp; 950-1050 lb-ft torque
ISB –300 hp; 660 lb-ft torque

Mining
K1500E
K2000E
QSX15
QSK19
QSK23
QST30
QSK45
QSK60
QSK78