QSK60


 Uptime is what makes the QSK60 the right choice for your toughest mining applications. Its V16 configuration offers ratings up to 3000 hp (2238 kW) and combines the proven durability of the Cummins QSK Series. Standard features include Cummins modular common-rail fuel system that maintains high injection pressures regardless of engine speed for exceptional performance at every rpm. A sophisticated electronic control system with programmable parameters, high-horsepower components and extended maintenancehelp deliver a low cost per ton. Plus, the QSK60 achieves a 30% reduction in NOx with a 65% reduction in particulate matter, meeting Tier 2 emissions standards without compromise* using in-cylinder technology.

Quantum System technology also includes options like Advanced Engine Monitoring that lets you monitor equipment performance on the job in real time, cylinder by cylinder. View it anywhere there's an Internet connection, using MiningGateway.com(see Maintenance section for more details).

The base warranty includes full coverage on the QSK60 engine and Cummins branded components for unlimited hours during the first year of operation, extending through 2 years or 2,000-hours (whichever comes first). The base warranty also includes 3-year/10,000-hour standard protection on major components. Encompass Protection Plans, available for extended coverage, add up to three more years of protection with no hourly limits.

QSK60 customers also benefit from exceptional customer support.

Click here for a printable file of the QSK60 brochure.

* The QSK60 now meets Tier 2 standards, which go into effect in 2006 for engines over 750 hp in the U.S.